********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Dec 22, 2014
*ECN S14-2511, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ3418EEV D G S 
x1 D G S SQ3418EEV_mos
x2 G S   SQ3418EEV_esd
.ENDS SQ3418EEV
.SUBCKT SQ3418EEV_mos D G S 
M1 3 GX S S NMOS W= 970942u L= 0.25u 
M2 S GX S D PMOS W= 970942u L= 9.127e-07 
R1 D 3 1.939e-02 4.855e-03 1.031e-05 
CGS GX S 3.536e-10 
CGD GX D 2.046e-11 
RG G GY 2.4 
RTCV 100 S 1e6 8.166e-04 -1.843e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 970942u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 0 KP = 5.431e-06 NSUB = 7.505e+16 
+ KAPPA = 2.027e-03 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 1.106e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 41 
+RS = 1.165e-02 N = 1.157e+00 IS = 2.062e-11 
+EG = 1.209e+00 XTI = 5.174e-01 TRS = 1.773e-03 
+CJO = 2.476e-10 VJ = 6.718e-01 M = 4.946e-01 ) 
.ENDS  SQ3418EEV_mos
.subckt SQ3418EEV_esd 1 2 
r1 1 9 2.699e+06 -0.500e-02 
d1 9 2 dleak 
.MODEL dleak d (IS = 10.423e-10 XTI = 13.307e+02 EG = 1.17 
+ TREF = 25 TCV = 0 N = 11.138e+01 BV = 50) 
r2 1 10 3.853e+02 -2.554e-03 
d3 11 10 dout 
d4 11 2 dout 
.MODEL dout D (IS = 9.67e-11 XTI = 10.90e+01 EG = 1.17 
+ TREF = 25 TCV = -8.8e-05 N = 9.29e+00 BV = 2.42e+01 
+ TLEV = 1)  
.ends SQ3418EEV_esd